Overhaul kit, Cone, sealing, packing gland
148B6156
Type designation: Cone, sealing, packing gland, Used for product: SVA 100
Type designation: Cone, sealing, packing gland, Used for product: SVA 100
Gross weight | 1.872 Kilogram |
Net weight | 1.76 Kilogram |
Volume | 2.387 Liter |
EAN | 5702428481892 |
Gross weight | 1.872 Kilogram |
Net weight | 1.76 Kilogram |
Volume | 2.387 Liter |
EAN | 5702428481892 |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | SVL Flexline spare parts |
Product Name Description | Overhaul kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Overhaul kit |
Type designation | Cone, sealing, packing gland |
Used for product | SVA 100 |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | SVL Flexline spare parts |
Product Name Description | Overhaul kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Overhaul kit |
Type designation | Cone, sealing, packing gland |
Used for product | SVA 100 |