Overhaul kit, Cone, sealing, packing gland
148B6151
Type designation: Cone, sealing, packing gland, Used for product: SVA 15-20
Type designation: Cone, sealing, packing gland, Used for product: SVA 15-20
Gross weight | 0.146 Kilogram |
Net weight | 0.095 Kilogram |
Volume | 0.138 Liter |
EAN | 5702428481823 |
Gross weight | 0.146 Kilogram |
Net weight | 0.095 Kilogram |
Volume | 0.138 Liter |
EAN | 5702428481823 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Overhaul kit |
Quantity per packing format | 25 pc |
REACH Candidate List substances | No |
Type | Overhaul kit |
Type designation | Cone, sealing, packing gland |
Used for product | SVA 15-20 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Overhaul kit |
Quantity per packing format | 25 pc |
REACH Candidate List substances | No |
Type | Overhaul kit |
Type designation | Cone, sealing, packing gland |
Used for product | SVA 15-20 |