Overhaul kit, Cone, sealing, packing gland
148B6150
Type designation: Cone, sealing, packing gland, Used for product: SVA 6-10
Type designation: Cone, sealing, packing gland, Used for product: SVA 6-10
Gross weight | 0.086 Kilogram |
Net weight | 0.045 Kilogram |
Volume | 0.038 Liter |
EAN | 5702428481816 |
Gross weight | 0.086 Kilogram |
Net weight | 0.045 Kilogram |
Volume | 0.038 Liter |
EAN | 5702428481816 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Overhaul kit |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Overhaul kit |
Type designation | Cone, sealing, packing gland |
Used for product | SVA 6-10 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Overhaul kit |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Overhaul kit |
Type designation | Cone, sealing, packing gland |
Used for product | SVA 6-10 |