Spare part, RGE-SB,RGE-SA, Replacement Kit
148B6085
Product Type: Spare part, Used for product: RGE-SB,RGE-SA, Type designation: Replacement Kit
Product Type: Spare part, Used for product: RGE-SB,RGE-SA, Type designation: Replacement Kit
Gross weight | 0.017 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.1 Liter |
EAN | 5702428549615 |
Gross weight | 0.017 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.1 Liter |
EAN | 5702428549615 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Service kit |
Quantity per packing format | 20 pc |
Refrigerants | R1270 |
Type | Spare part |
Type designation | Replacement Kit |
UK RoHS compliance | Out of scope |
Used for product | RGE-SB,RGE-SA |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Service kit |
Quantity per packing format | 20 pc |
Refrigerants | R1270 |
Type | Spare part |
Type designation | Replacement Kit |
UK RoHS compliance | Out of scope |
Used for product | RGE-SB,RGE-SA |