Repair kit, Packing gland and sealing
148B6068
Type designation: Packing gland and sealing, Used for product: SVA 150
Type designation: Packing gland and sealing, Used for product: SVA 150
Gross weight | 0.574 Kilogram |
Net weight | 0.345 Kilogram |
Volume | 6.248 Liter |
EAN | 5702428482042 |
Gross weight | 0.574 Kilogram |
Net weight | 0.345 Kilogram |
Volume | 6.248 Liter |
EAN | 5702428482042 |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | SVL Flexline spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Repair kit |
Type designation | Packing gland and sealing |
Used for product | SVA 150 |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | SVL Flexline spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Repair kit |
Type designation | Packing gland and sealing |
Used for product | SVA 150 |