Repair kit, Packing gland and sealing
148B6065
Type designation: Packing gland and sealing, Used for product: SCA 80; SVA 80
Type designation: Packing gland and sealing, Used for product: SCA 80; SVA 80
Gross weight | 0.308 Kilogram |
Net weight | 0.195 Kilogram |
Volume | 2.387 Liter |
EAN | 5702428482011 |
Gross weight | 0.308 Kilogram |
Net weight | 0.195 Kilogram |
Volume | 2.387 Liter |
EAN | 5702428482011 |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | SVL Flexline spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Repair kit |
Type designation | Packing gland and sealing |
Used for product |
SCA 80 SVA 80 |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | SVL Flexline spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Repair kit |
Type designation | Packing gland and sealing |
Used for product |
SCA 80 SVA 80 |