Repair kit, Packing gland and sealing
148B6064
Type designation: Packing gland and sealing, Used for product: REG 65; SVA 65; SCA 65
Type designation: Packing gland and sealing, Used for product: REG 65; SVA 65; SCA 65
Gross weight | 0.134 Kilogram |
Net weight | 0.13 Kilogram |
Volume | 0.03 Liter |
EAN | 5702428482004 |
Gross weight | 0.134 Kilogram |
Net weight | 0.13 Kilogram |
Volume | 0.03 Liter |
EAN | 5702428482004 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Repair kit |
Type designation | Packing gland and sealing |
Used for product |
REG 65 SCA 65 SVA 65 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Repair kit |
Type designation | Packing gland and sealing |
Used for product |
REG 65 SCA 65 SVA 65 |