Repair kit, Packing gland and sealing
148B6063
Type designation: Packing gland and sealing, Used for product: REG 50; SCA 50; SVA 50
Type designation: Packing gland and sealing, Used for product: REG 50; SCA 50; SVA 50
Gross weight | 0.132 Kilogram |
Net weight | 0.125 Kilogram |
Volume | 0.04 Liter |
EAN | 5702428481991 |
Gross weight | 0.132 Kilogram |
Net weight | 0.125 Kilogram |
Volume | 0.04 Liter |
EAN | 5702428481991 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 15 pc |
REACH Candidate List substances | No |
Type | Repair kit |
Type designation | Packing gland and sealing |
Used for product |
REG 50 SCA 50 SVA 50 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 15 pc |
REACH Candidate List substances | No |
Type | Repair kit |
Type designation | Packing gland and sealing |
Used for product |
REG 50 SCA 50 SVA 50 |