Repair kit, Packing gland and sealing
148B6061
Type designation: Packing gland and sealing, Used for product: SVA 15-20; REG 15-20; SCA 15-20
Type designation: Packing gland and sealing, Used for product: SVA 15-20; REG 15-20; SCA 15-20
Gross weight | 0.051 Kilogram |
Net weight | 0.029 Kilogram |
Volume | 0.022 Liter |
EAN | 5702428481977 |
Gross weight | 0.051 Kilogram |
Net weight | 0.029 Kilogram |
Volume | 0.022 Liter |
EAN | 5702428481977 |
Division | 40 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
PFAS content [Yes/No] | No |
Product group | SVL Flexline spare parts |
Product Name Description | Service kit |
Quantity per packing format | 25 pc |
REACH Candidate List substances | No |
Type | Repair kit |
Type designation | Packing gland and sealing |
Used for product |
REG 15-20 SCA 15-20 SVA 15-20 |
Division | 40 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
PFAS content [Yes/No] | No |
Product group | SVL Flexline spare parts |
Product Name Description | Service kit |
Quantity per packing format | 25 pc |
REACH Candidate List substances | No |
Type | Repair kit |
Type designation | Packing gland and sealing |
Used for product |
REG 15-20 SCA 15-20 SVA 15-20 |