Repair kit, Packing gland and sealing
148B6060
Type designation: Packing gland and sealing, Used for product: REG 6-10; SVA 6-10
Type designation: Packing gland and sealing, Used for product: REG 6-10; SVA 6-10
Gross weight | 0.03 Kilogram |
Net weight | 0.02 Kilogram |
Volume | 0.005 Liter |
EAN | 5702428481960 |
Gross weight | 0.03 Kilogram |
Net weight | 0.02 Kilogram |
Volume | 0.005 Liter |
EAN | 5702428481960 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Service kit |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Repair kit |
Type designation | Packing gland and sealing |
Used for product |
REG 6-10 SVA 6-10 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Service kit |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Repair kit |
Type designation | Packing gland and sealing |
Used for product |
REG 6-10 SVA 6-10 |