Inspection kit, Sealing parts
148B6052
Type designation: Sealing parts, Used for product: CHV-X 25; CHV-X 40; CHV-X 32
Type designation: Sealing parts, Used for product: CHV-X 25; CHV-X 40; CHV-X 32
Gross weight | 0.022 Kilogram |
Net weight | 0.008 Kilogram |
Volume | 0.158 Liter |
EAN | 5702428481687 |
Gross weight | 0.022 Kilogram |
Net weight | 0.008 Kilogram |
Volume | 0.158 Liter |
EAN | 5702428481687 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Service kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Inspection kit |
Type designation | Sealing parts |
UK RoHS compliance | Out of scope |
Used for product |
CHV-X 25 CHV-X 32 CHV-X 40 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Service kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Inspection kit |
Type designation | Sealing parts |
UK RoHS compliance | Out of scope |
Used for product |
CHV-X 25 CHV-X 32 CHV-X 40 |