Spare part, NRS 10-15, Piston
148B6003
Product Type: Spare part, Used for product: NRS 10-15, Type designation: Piston
Product Type: Spare part, Used for product: NRS 10-15, Type designation: Piston
Gross weight | 0.05 Kilogram |
Net weight | 0.039 Kilogram |
Volume | 0.203 Liter |
EAN | 5715162475447 |
Gross weight | 0.05 Kilogram |
Net weight | 0.039 Kilogram |
Volume | 0.203 Liter |
EAN | 5715162475447 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Check valve spare parts |
Product Name Description | Piston kit |
Quantity per packing format | 25 pc |
Type | Spare part |
Type designation | Piston |
UK RoHS compliance | Out of scope |
Used for product | NRS 10-15 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Check valve spare parts |
Product Name Description | Piston kit |
Quantity per packing format | 25 pc |
Type | Spare part |
Type designation | Piston |
UK RoHS compliance | Out of scope |
Used for product | NRS 10-15 |