Käega reguleeritav ventiil, REG-SA SS 10, Roostevaba teras

148B5017

This product is not available in this store. Please contact your local Customer Service Center.

Väljavooluava ühenduse mõõt [mm]: 10, Sisendi ühenduse mõõt [mm]: 10, Sisendi ühenduse tüüp: Põkk-keevitus, Väljavooluava ühenduse tüüp: Põkk-keevitus, Kv väärtus [m³/h]: 0.15, Suurim töörõhk [bar]: 52

Product details

Gross weight 0.618 Kilogram
Net weight 0.45 Kilogram
Volume 1.755 Liter
EAN 5715162981023

 

Approval EAC
LLC CDC TYSK
Body material Stainless steel
Brand SVL Flexline
Colour Paint Reddish brown
Connection material Stainless steel
Connection standard EN 10220
Contain batteries No
Cv value [gal/min] 0.17 gal/min
Direction Angleway
Equipment Cap
Flow area [in2] 0.004 in²
Flow area [mm2] 3 mm²
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
2
Inlet connection size [in] 3/8 in
Inlet connection size [mm] 10 mm
Inlet connection type Butt weld
Kv value [m³/h] 0.15 m³/h
Max. Working Pressure [bar] 52 bar
Max. Working Pressure [psig] 754 psig
Neck Standard
Outlet connection size [in] 3/8 in
Outlet connection size [mm] 10 mm
Outlet connection type Butt weld
Packing format Single pack
Parts Program name REG-SA / REG-SB
PED category Art. 4, par. 3
Product accessories SVL Flexline accessories
Product description Hand Regulating Valve
Product group Shut-off and regulating valves
Product Name Description Hand operated regulating valve
Quantity per packing format 1 pc
Refrigerants R1234yf
R1234ze(E)
R125
R134a
R152a
R170
R22
R227ea
R236fa
R245fa
R290
R32
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R407H
R409A
R410A
R413A
R417A
R421A
R422A
R422B
R422D
R438A
R442A
R444B
R447A
R447B
R448A
R449A
R449B
R450A
R452A
R452B
R452C
R454A
R454B
R454C
R455A
R463A
R502
R507A
R512A
R513A
R513B
R515A
R515B
R516A
R600
R600a
R717
R744
Serviceable SVL Flexline spare parts
Temperature range [°C] [max] 150 °C
Temperature range [°C] [min] -60 °C
Temperature range [°F] [max] 302 °F
Temperature range [°F] [min] -76 °F
Type REG-SA SS 10
Valve version Standard version

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality