Spare parts, discont. products, Weld Nippel DN 15 A SVA, SVA-ST 15 ANSI
148B4247
Weld Nippel DN 15 A SVA, Used for product: SVA-ST 15 ANSI, Packing format: Multi pack, Quantity per packing format: 25
Weld Nippel DN 15 A SVA, Used for product: SVA-ST 15 ANSI, Packing format: Multi pack, Quantity per packing format: 25
Gross weight | 0.42 Kilogram |
Net weight | 0.408 Kilogram |
Volume | 0.15 Liter |
EAN | 5702428233224 |
Gross weight | 0.42 Kilogram |
Net weight | 0.408 Kilogram |
Volume | 0.15 Liter |
EAN | 5702428233224 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Nipple |
Quantity per packing format | 25 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Welding nipple and union nut |
Used for product | SVA-ST 15 ANSI |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Nipple |
Quantity per packing format | 25 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Welding nipple and union nut |
Used for product | SVA-ST 15 ANSI |