Spare parts, discont. products, Weld Nippel DN 10 A SVA, SVA-ST 10 ANSI
148B4246
Weld Nippel DN 10 A SVA, Used for product: SVA-ST 10 ANSI, Packing format: Multi pack, Quantity per packing format: 25
Weld Nippel DN 10 A SVA, Used for product: SVA-ST 10 ANSI, Packing format: Multi pack, Quantity per packing format: 25
Gross weight | 0.386 Kilogram |
Net weight | 0.384 Kilogram |
Volume | 0.152 Liter |
EAN | 5702428233231 |
Gross weight | 0.386 Kilogram |
Net weight | 0.384 Kilogram |
Volume | 0.152 Liter |
EAN | 5702428233231 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Nipple |
Quantity per packing format | 25 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Welding nipple and union nut |
Used for product | SVA-ST 10 ANSI |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Nipple |
Quantity per packing format | 25 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Welding nipple and union nut |
Used for product | SVA-ST 10 ANSI |