Gauge valve accessories, Weld Nippel DN 6 D SVA/SNV, SVA-ST 6 DIN
148B4184
Weld Nippel DN 6 D SVA/SNV, Used for product: SVA-ST 6 DIN, Packing format: Multi pack, Quantity per packing format: 50
Weld Nippel DN 6 D SVA/SNV, Used for product: SVA-ST 6 DIN, Packing format: Multi pack, Quantity per packing format: 50
Gross weight | 0.276 Kilogram |
Net weight | 0.265 Kilogram |
Volume | 0.2 Liter |
EAN | 5702428233378 |
Gross weight | 0.276 Kilogram |
Net weight | 0.265 Kilogram |
Volume | 0.2 Liter |
EAN | 5702428233378 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Gauge valve accessories |
Product Name Description | Nipple |
Quantity per packing format | 50 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Welding nipple and union nut |
Used for product | SVA-ST 6 DIN |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Gauge valve accessories |
Product Name Description | Nipple |
Quantity per packing format | 50 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Welding nipple and union nut |
Used for product | SVA-ST 6 DIN |