Spare part, SVA-DL 300, Gaskets
148B4174
Product Type: Spare part, Used for product: SVA-DL 300, Type designation: Gaskets
Product Type: Spare part, Used for product: SVA-DL 300, Type designation: Gaskets
Gross weight | 0.652 Kilogram |
Net weight | 0.391 Kilogram |
Volume | 12.034 Liter |
EAN | 5702428233408 |
Gross weight | 0.652 Kilogram |
Net weight | 0.391 Kilogram |
Volume | 12.034 Liter |
EAN | 5702428233408 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | SVA-DL/SVA-DH spare parts |
Product Name Description | Cone |
Quantity per packing format | 1 pc |
Type | Spare part |
Type designation | Gaskets |
UK RoHS compliance | Out of scope |
Used for product | SVA-DL 300 |
Used for product comments | Cone |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | SVA-DL/SVA-DH spare parts |
Product Name Description | Cone |
Quantity per packing format | 1 pc |
Type | Spare part |
Type designation | Gaskets |
UK RoHS compliance | Out of scope |
Used for product | SVA-DL 300 |
Used for product comments | Cone |