Spare part, SVA 250 - 300, Packing gland
148B4166
Product Type: Spare part, Used for product: SVA 250 - 300, Type designation: Packing gland
Product Type: Spare part, Used for product: SVA 250 - 300, Type designation: Packing gland
Gross weight | 0.6 Kilogram |
Net weight | 0.6 Kilogram |
Volume | 0.947 Liter |
EAN | 5702428233477 |
Gross weight | 0.6 Kilogram |
Net weight | 0.6 Kilogram |
Volume | 0.947 Liter |
EAN | 5702428233477 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | SVA-DL/SVA-DH spare parts |
Product Name Description | Packing gland |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Packing gland |
UK RoHS compliance | Out of scope |
Used for product | SVA 250 - 300 |
Used for product comments | Complete |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | SVA-DL/SVA-DH spare parts |
Product Name Description | Packing gland |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Packing gland |
UK RoHS compliance | Out of scope |
Used for product | SVA 250 - 300 |
Used for product comments | Complete |