Spare parts, discont. products, SVA-HS/FIA 200 GASKET-TOP I-Pack 10 pcs., FIA 200
148B4161
SVA-HS/FIA 200 GASKET-TOP I-Pack 10 pcs., Used for product: FIA 200, Packing format: Industrial pack, Quantity per packing format: 10
SVA-HS/FIA 200 GASKET-TOP I-Pack 10 pcs., Used for product: FIA 200, Packing format: Industrial pack, Quantity per packing format: 10
Gross weight | 0.154 Kilogram |
Net weight | 0.153 Kilogram |
Volume | 1.026 Liter |
EAN | 5702428233521 |
Gross weight | 0.154 Kilogram |
Net weight | 0.153 Kilogram |
Volume | 1.026 Liter |
EAN | 5702428233521 |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Spare parts, discont. products |
Product Name Description | Gasket |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Gasket for top cover |
Used for product | FIA 200 |
Used for product comments | Housing and bonnet |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Spare parts, discont. products |
Product Name Description | Gasket |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Gasket for top cover |
Used for product | FIA 200 |
Used for product comments | Housing and bonnet |