Spare parts, discont. products, SVA-HS/FIA 100 GASKET-TOP I-PACK 10 pcs, FIA 100
148B4158
SVA-HS/FIA 100 GASKET-TOP I-PACK 10 pcs, Used for product: FIA 100, Packing format: Industrial pack, Quantity per packing format: 10
SVA-HS/FIA 100 GASKET-TOP I-PACK 10 pcs, Used for product: FIA 100, Packing format: Industrial pack, Quantity per packing format: 10
Gross weight | 0.027 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.255 Liter |
EAN | 5702428233552 |
Gross weight | 0.027 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.255 Liter |
EAN | 5702428233552 |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Spare parts, discont. products |
Product Name Description | Gasket |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Gasket for top cover |
Used for product | FIA 100 |
Used for product comments | Housing and bonnet |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Spare parts, discont. products |
Product Name Description | Gasket |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Gasket for top cover |
Used for product | FIA 100 |
Used for product comments | Housing and bonnet |