Spare parts, discont. products, SVA-HS/FIA 50 GASKET-TOP I-PACK 10pcs, FIA 50
148B4155
SVA-HS/FIA 50 GASKET-TOP I-PACK 10pcs, Used for product: FIA 50, Packing format: Industrial pack, Quantity per packing format: 10
SVA-HS/FIA 50 GASKET-TOP I-PACK 10pcs, Used for product: FIA 50, Packing format: Industrial pack, Quantity per packing format: 10
Gross weight | 0.046 Kilogram |
Net weight | 0.04 Kilogram |
Volume | 0.119 Liter |
EAN | 5702428233583 |
Gross weight | 0.046 Kilogram |
Net weight | 0.04 Kilogram |
Volume | 0.119 Liter |
EAN | 5702428233583 |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Spare parts, discont. products |
Product Name Description | Gasket |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Gasket for top cover |
Used for product | FIA 50 |
Used for product comments | Housing and bonnet |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Spare parts, discont. products |
Product Name Description | Gasket |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Gasket for top cover |
Used for product | FIA 50 |
Used for product comments | Housing and bonnet |