Spare part, SVA 125-150, Packing gland
148B4141
Product Type: Spare part, Used for product: SVA 125-150, Type designation: Packing gland
Product Type: Spare part, Used for product: SVA 125-150, Type designation: Packing gland
Gross weight | 0.296 Kg |
Net weight | 0.296 Kg |
Volume | 0.288 Liter |
EAN | 5702428233699 |
Gross weight | 0.296 Kg |
Net weight | 0.296 Kg |
Volume | 0.288 Liter |
EAN | 5702428233699 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Spare part |
Quantity per packing format | 10 pc |
Type | Spare part |
Type designation | Packing gland |
UK RoHS compliance | Out of scope |
Used for product | SVA 125-150 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Spare part |
Quantity per packing format | 10 pc |
Type | Spare part |
Type designation | Packing gland |
UK RoHS compliance | Out of scope |
Used for product | SVA 125-150 |