Spare part, SVA 50-65, Packing gland
148B4139
Product Type: Spare part, Used for product: SVA 50-65, Type designation: Packing gland
Product Type: Spare part, Used for product: SVA 50-65, Type designation: Packing gland
Gross weight | 0.119 Kg |
Net weight | 0.119 Kg |
Volume | 0.2 Liter |
EAN | 5702428233712 |
Gross weight | 0.119 Kg |
Net weight | 0.119 Kg |
Volume | 0.2 Liter |
EAN | 5702428233712 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Spare part |
Quantity per packing format | 20 pc |
Type | Spare part |
Type designation | Packing gland |
UK RoHS compliance | Out of scope |
Used for product | SVA 50-65 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Spare part |
Quantity per packing format | 20 pc |
Type | Spare part |
Type designation | Packing gland |
UK RoHS compliance | Out of scope |
Used for product | SVA 50-65 |