Spare part, SVA 25-40, Packing gland
148B4138
Product Type: Spare part, Used for product: SVA 25-40, Type designation: Packing gland
Product Type: Spare part, Used for product: SVA 25-40, Type designation: Packing gland
Gross weight | 0.128 Kilogram |
Net weight | 0.126 Kilogram |
Volume | 0.11 Liter |
EAN | 5702428233729 |
Gross weight | 0.128 Kilogram |
Net weight | 0.126 Kilogram |
Volume | 0.11 Liter |
EAN | 5702428233729 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Spare part |
Quantity per packing format | 20 pc |
Type | Spare part |
Type designation | Packing gland |
UK RoHS compliance | Out of scope |
Used for product | SVA 25-40 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Spare part |
Quantity per packing format | 20 pc |
Type | Spare part |
Type designation | Packing gland |
UK RoHS compliance | Out of scope |
Used for product | SVA 25-40 |