Spare parts, discont. products, SPARE PART CAP+GASKET SVA 200, SVA 200
148B4079
SPARE PART CAP+GASKET SVA 200, Used for product: SVA 200, Packing format: Multi pack, Quantity per packing format: 2
SPARE PART CAP+GASKET SVA 200, Used for product: SVA 200, Packing format: Multi pack, Quantity per packing format: 2
Gross weight | 1.495 Kilogram |
Net weight | 1.461 Kilogram |
Volume | 2.97 Liter |
EAN | 5702428233910 |
Gross weight | 1.495 Kilogram |
Net weight | 1.461 Kilogram |
Volume | 2.97 Liter |
EAN | 5702428233910 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Cap/Gasket |
Quantity per packing format | 2 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Cap incl. gasket |
Used for product | SVA 200 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Cap/Gasket |
Quantity per packing format | 2 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Cap incl. gasket |
Used for product | SVA 200 |