DSA HRU, One-tank solution, Heating demand capacity [kW]: 22, Heat recover (CO2) capacity [kW]: 100, Heat resale option: NO

146B9403

DSA HRU 2 T1 HE 22D CO2 100

Product details

Gross weight 540 Kilogram
Net weight 500 Kilogram
EAN 5715162902479

 

Additional information One-tank solution
Allowed temperature [˚C] [Min] 2 °C
Application A7
Application type Heat recovery unit
Approval CE
Connection direction primary and secondary Up
Cover option No
Data communication ModBus
Depth without cover [mm] 800 mm
Description DSA HRU 2 T1 HE 22D CO2 100
DH connection size 1"
DH connection type Thread
DH pipe size DN25
Flow primary [m3/h] [Max] 0.62 m³/h
HE connection size 1"
HE connection type Thread
HE pipe size DN25
Heat recover (CO2) capacity [kW] 100 kW
Heat resale option NO
Heating control type Electronic
Heating controller name ECL310 (P510.12)
Heating demand capacity [kW] 22 kW
Heating HEX type XB37H-1 16
Height without cover [mm] 2000 mm
HEX heating alloy 1.4404
HEX heating brazing material Copper
In scope of WEEE and contain batteries No
Insulation material PU Hard Foam
Manufacturer's name Danfoss
Operating temperature [°C] [max] 90 °C
PED category I
Pressure nominal primary [bar] 10 bar
Pressure nominal secondary [bar] 10 bar
Product group Substations
Storage tank quantity 1 pc
Storage tank volume 500 L
Substation version A7
Supply voltage [V] AC [max] 230 V
Type DSA HRU
Width without cover [mm] 1500 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality