DSA HRU, Two-tanks solution, Heating demand capacity [kW]: 216, Heat recover (CO2) capacity [kW]: 100, Heat resale option: YES

146B9221

DSA HRU 2 HE 216D CO2 100 S

Product details

Gross weight 540 Kilogram
Net weight 500 Kilogram
EAN 5715162903858

 

Additional information Two-tanks solution
Allowed temperature [˚C] [Min] 2 °C
Application A3
Application type Heat recovery unit
Approval CE
Charging pump brand Grundfos
Charging pump type UPM GEO 25-85 180 PWM-C 9H
Connection direction primary and secondary Up
Cover option No
Data communication ModBus
Depth without cover [mm] 1200 mm
Description DSA HRU 2 HE 216D CO2 100 S
DH connection size 2"
DH connection type Thread
DH pipe size DN50
Flow primary [m3/h] [Max] 3.87 m³/h
HE connection size 2"
HE connection type Thread
HE pipe size DN50
Heat recover (CO2) capacity [kW] 100 kW
Heat resale option YES
Heating control type Electronic
Heating controller name ECL310 (P510.12)
Heating demand capacity [kW] 216 kW
Heating HEX type XB37H-1 60
Height without cover [mm] 2000 mm
HEX heating alloy 1.4404
HEX heating brazing material Copper
HEX heating type Brazed
HEX type for selling option XB37H-1-60
In scope of WEEE and contain batteries No
Insulation material PU Hard Foam
Manufacturer's name Danfoss
Operating temperature [°C] [max] 90 °C
PED category I
Pressure nominal primary [bar] 10 bar
Pressure nominal secondary [bar] 10 bar
Product group Substations
Resale pump brand UPM GEO 25-85 180 PWM-C 9H
Resale pump type Grundfos
Storage tank quantity 2 pc
Storage tank volume 500 L
Substation version A3
Supply voltage [V] AC [max] 230 V
Type DSA HRU
Width without cover [mm] 2800 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality