DSA HRU, Two-tanks solution, Heating demand capacity [kW]: 540, Heat recover (CO2) capacity [kW]: 150, Heat resale option: YES

146B9151

DSA HRU 2 HE 540 CO2 150 S

Product details

Gross weight 540 Kilogram
Net weight 500 Kilogram
EAN 5715162903933

 

Additional information Two-tanks solution
Allowed temperature [˚C] [Min] 2 °C
Application A1
Application type Heat recovery unit
Approval CE
CE evaluated Yes
Charging pump brand Wilo
Charging pump type STRATOS-PARA 25/1-12
Connection direction primary and secondary Up
Cover option No
Data communication ModBus
Depth without cover [mm] 1200 mm
Description DSA HRU 2 HE 540 CO2 150 S
DH connection size DN65
DH connection type flange
DH pipe size DN65
Flow primary [m3/h] [Max] 1.55 m³/h
HE connection size DN65
HE connection type flange
HE pipe size DN65
Heat recover (CO2) capacity [kW] 150 kW
Heat resale option YES
Heating control type Electronic
Heating controller name ECL310 (P510.12)
Heating demand capacity [kW] 540 kW
Heating HEX type XB59M-1 90
Height without cover [mm] 2000 mm
HEX heating alloy 1.4404
HEX heating brazing material Copper
HEX heating type Brazed
HEX type for selling option XB59M-1-90
In scope of WEEE and contain batteries No
Insulation material PU Hard Foam
Manufacturer's name Danfoss
Operating temperature [°C] [max] 90 °C
PED category I
Pressure nominal primary [bar] 10 bar
Pressure nominal secondary [bar] 6 bar
Product group Substations
Resale pump brand STRATOS-PARA 25/1-12
Resale pump type Wilo
Storage tank quantity 2 pc
Storage tank volume 500 L
Substation version A1
Supply voltage [V] AC [max] 230 V
Type DSA HRU
Width without cover [mm] 2800 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality