DSA HRU, Two-tanks solution, Heating demand capacity [kW]: 338, Heat recover (CO2) capacity [kW]: 300, Heat resale option: YES
146B9146
DSA HRU 2 HE 338 CO2 300 S
DSA HRU 2 HE 338 CO2 300 S
Gross weight | 540 Kilogram |
Net weight | 500 Kilogram |
EAN | 5715162902912 |
Gross weight | 540 Kilogram |
Net weight | 500 Kilogram |
EAN | 5715162902912 |
Additional information | Two-tanks solution |
Allowed temperature [˚C] [Min] | 2 °C |
Application | A1 |
Application type | Heat recovery unit |
Approval | CE |
CE evaluated | Yes |
Charging pump brand | Wilo |
Charging pump type | STRATOS-PARA 30/1-12 |
Connection direction primary and secondary | Up |
Cover option | No |
Data communication | ModBus |
Depth without cover [mm] | 1200 mm |
Description | DSA HRU 2 HE 338 CO2 300 S |
DH connection size | 2" |
DH connection type | Thread |
DH pipe size | DN50 |
Flow primary [m3/h] [Max] | 9.68 m³/h |
HE connection size | 2" |
HE connection type | Thread |
HE pipe size | DN50 |
Heat recover (CO2) capacity [kW] | 300 kW |
Heat resale option | YES |
Heating control type | Electronic |
Heating controller name | ECL310 (P510.12) |
Heating demand capacity [kW] | 338 kW |
Heating HEX type | XB59M-1 90 |
Height without cover [mm] | 2000 mm |
HEX heating alloy | 1.4404 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
HEX type for selling option | XB59M-1-90 |
In scope of WEEE and contain batteries | No |
Insulation material | PU Hard Foam |
Manufacturer's name | Danfoss |
Operating temperature [°C] [max] | 90 °C |
PED category | I |
Pressure nominal primary [bar] | 10 bar |
Pressure nominal secondary [bar] | 6 bar |
Product group | Substations |
Resale pump brand | STRATOS-PARA 30/1-12 |
Resale pump type | Wilo |
Storage tank quantity | 2 pc |
Storage tank volume | 500 L |
Substation version | A1 |
Supply voltage [V] AC [max] | 230 V |
Type | DSA HRU |
Width without cover [mm] | 2800 mm |
Additional information | Two-tanks solution |
Allowed temperature [˚C] [Min] | 2 °C |
Application | A1 |
Application type | Heat recovery unit |
Approval | CE |
CE evaluated | Yes |
Charging pump brand | Wilo |
Charging pump type | STRATOS-PARA 30/1-12 |
Connection direction primary and secondary | Up |
Cover option | No |
Data communication | ModBus |
Depth without cover [mm] | 1200 mm |
Description | DSA HRU 2 HE 338 CO2 300 S |
DH connection size | 2" |
DH connection type | Thread |
DH pipe size | DN50 |
Flow primary [m3/h] [Max] | 9.68 m³/h |
HE connection size | 2" |
HE connection type | Thread |
HE pipe size | DN50 |
Heat recover (CO2) capacity [kW] | 300 kW |
Heat resale option | YES |
Heating control type | Electronic |
Heating controller name | ECL310 (P510.12) |
Heating demand capacity [kW] | 338 kW |
Heating HEX type | XB59M-1 90 |
Height without cover [mm] | 2000 mm |
HEX heating alloy | 1.4404 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
HEX type for selling option | XB59M-1-90 |
In scope of WEEE and contain batteries | No |
Insulation material | PU Hard Foam |
Manufacturer's name | Danfoss |
Operating temperature [°C] [max] | 90 °C |
PED category | I |
Pressure nominal primary [bar] | 10 bar |
Pressure nominal secondary [bar] | 6 bar |
Product group | Substations |
Resale pump brand | STRATOS-PARA 30/1-12 |
Resale pump type | Wilo |
Storage tank quantity | 2 pc |
Storage tank volume | 500 L |
Substation version | A1 |
Supply voltage [V] AC [max] | 230 V |
Type | DSA HRU |
Width without cover [mm] | 2800 mm |