Manometer ø50 0-4 bar 1/4" bagud 130°

145H4490

Manometer ø50 0-4 bar 1/4"

Product details

Gross weight 0.078 Kilogram
Net weight 0.076 Kilogram

 

Application type Accessories
Description Manometer ø50 0-4 bar 1/4" bagud 130°
Material Description (Short Te Manometer ø50 0-4 bar 1/4"
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Accessories

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality