Small stations accessories, Ball valve st for Akva Lux II Reno ECO, 2 pc. DVGW, 4 pc. heating (76mmx3/4”ET/IT))
145H4015
Ball valve st for Akva Lux II Reno ECO, 2 pc. DVGW, 4 pc. heating (76mmx3/4”ET/IT))
Ball valve st for Akva Lux II Reno ECO, 2 pc. DVGW, 4 pc. heating (76mmx3/4”ET/IT))
Gross weight | 2.284 Kg |
Net weight | 2.076 Kg |
EAN | 5702428525640 |
Gross weight | 2.284 Kg |
Net weight | 2.076 Kg |
EAN | 5702428525640 |
China RoHS compliance | Out of scope |
Description | Ball valve st for Akva Lux II Reno ECO, 2 pc. DVGW, 4 pc. heating (76mmx3/4”ET/IT)) |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
TYPE | Accessories |
Type | Small stations accessories |
China RoHS compliance | Out of scope |
Description | Ball valve st for Akva Lux II Reno ECO, 2 pc. DVGW, 4 pc. heating (76mmx3/4”ET/IT)) |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
TYPE | Accessories |
Type | Small stations accessories |