Distribution unit SGC

145H0896

Brass manifold, 5 loops, ICON Wiring center

Product details

Gross weight 10 Kg
Net weight 9 Kg
EAN 5702424691998

 

Actuator 230V
CE evaluated Yes
Connection direction Top
Control ICONTM Wiring center
Description Brass manifold, 5 loops, ICON Wiring center
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Floor heating manifold type Brass with flow meter and manual air vent
HE connection size 3/4"
HE connection type G ext. thread
In scope of WEEE and contain batteries No
Number of connections 2
Number of floor heating manifold connections 5
Pressure nominal primary [bar] 10 bar
Product group Distribution units
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Supply temperature construction [˚C] 60 °C
Supply voltage [V] 230V Hz 50
Type Distribution unit SGC
Version Right

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality