VX Solo 22, Type 2, Heating controller name: ECL 310/VM2/AMV10, DHW controller name: ECL 310/VM2/AMV10
145G4781
Product Type: VX Solo 22, Type 2, 16 bar, 120 °C, Motorized control valve, ECL 310/VM2/AMV10
Product Type: VX Solo 22, Type 2, 16 bar, 120 °C, Motorized control valve, ECL 310/VM2/AMV10
Gross weight | 52 Kilogram |
Net weight | 50 Kilogram |
EAN | 5715162663974 |
Gross weight | 52 Kilogram |
Net weight | 50 Kilogram |
EAN | 5715162663974 |
Application type | Indirect Heating & Instantaneous DHW |
Capacity [kW] | 75 kW |
Connection direction | Bottom |
DHW controller name | ECL 310/VM2/AMV10 |
Heating circuit - control | Motorized control valve |
Heating control type | Electronic |
Heating controller name | ECL 310/VM2/AMV10 |
Heating HEX type | XB37M-1 40 |
HEX heating brazing material | Copper |
HEX heating type | XB37M-1 40 |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 2 |
Supply temperature construction [˚C] | 120 °C |
Type | VX Solo 22 |
Application type | Indirect Heating & Instantaneous DHW |
Capacity [kW] | 75 kW |
Connection direction | Bottom |
DHW controller name | ECL 310/VM2/AMV10 |
Heating circuit - control | Motorized control valve |
Heating control type | Electronic |
Heating controller name | ECL 310/VM2/AMV10 |
Heating HEX type | XB37M-1 40 |
HEX heating brazing material | Copper |
HEX heating type | XB37M-1 40 |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 2 |
Supply temperature construction [˚C] | 120 °C |
Type | VX Solo 22 |