VX Solo 22, Type 1, Heating controller name: ECL 310/VS2/AMV10, DHW controller name: ECL 310/VM2/AMV10

145G4780

Product Type: VX Solo 22, Type 1, 16 bar, 120 °C, Motorized control valve, ECL 310/VM2/AMV10

Product details

Gross weight 52 Kilogram
Net weight 50 Kilogram
EAN 5715162663967

 

Capacity [kW] 44 kW
DHW controller name ECL 310/VM2/AMV10
Heating circuit - control Motorized control valve
Heating control type Electronic
Heating controller name ECL 310/VS2/AMV10
Heating HEX type XB37M-1 20
HEX heating brazing material Copper
HEX heating type XB37M-1 20
In scope of WEEE and contain batteries No
Pressure nominal primary [bar] 16 bar
Product group Small Stations
Station size type Type 1
Supply temperature construction [˚C] 120 °C
Type VX Solo 22

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality