VX 22, Type 3, Heating controller name: ECL 310/AVQM/AMV10
145G4709
Product Type: VX 22, Type 3, 16 bar, 120 °C, Pressure independent control valve
Product Type: VX 22, Type 3, 16 bar, 120 °C, Pressure independent control valve
Gross weight | 52 Kilogram |
Net weight | 50 Kilogram |
EAN | 5715162533291 |
Gross weight | 52 Kilogram |
Net weight | 50 Kilogram |
EAN | 5715162533291 |
Application type | Indirect Heating & Instantaneous DHW |
DHW HEX type | XB37M-1 50 |
Heating circuit - control | Pressure independent control valve |
Heating control type | Electronic |
Heating controller name | ECL 310/AVQM/AMV10 |
Heating HEX type | XB37M-1 50 |
HEX DHW brazing material | Copper |
HEX DHW type | XB37M-1 50 |
HEX heating brazing material | Copper |
HEX heating type | XB37M-1 50 |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 3 |
Supply temperature construction [˚C] | 120 °C |
Type | VX 22 |
Application type | Indirect Heating & Instantaneous DHW |
DHW HEX type | XB37M-1 50 |
Heating circuit - control | Pressure independent control valve |
Heating control type | Electronic |
Heating controller name | ECL 310/AVQM/AMV10 |
Heating HEX type | XB37M-1 50 |
HEX DHW brazing material | Copper |
HEX DHW type | XB37M-1 50 |
HEX heating brazing material | Copper |
HEX heating type | XB37M-1 50 |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 3 |
Supply temperature construction [˚C] | 120 °C |
Type | VX 22 |