WL35, M60, DHW controller name: ECL 310/VM2/AMV30
145G4472
Product Type: WL35, M60, 16 bar, 110 °C, ECL 310/VM2/AMV30
Product Type: WL35, M60, 16 bar, 110 °C, ECL 310/VM2/AMV30
Gross weight | 55 Kilogram |
Net weight | 53 Kilogram |
EAN | 5715162511657 |
Gross weight | 55 Kilogram |
Net weight | 53 Kilogram |
EAN | 5715162511657 |
Application type | Instantaneous DHW |
China RoHS compliance | Out of scope |
Description | WL35 XB37M60 ECL310/A266 |
DHW Control type | Electronic |
DHW controller name | ECL 310/VM2/AMV30 |
DHW HEX type | XB37M-1 60 |
HEX DHW brazing material | Copper |
HEX DHW type | XB37M-1 60 |
In scope of WEEE and contain batteries | No |
Number of households [Max] | 78 |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | M60 |
Supply temperature construction [˚C] | 110 °C |
Type | WL35 |
Application type | Instantaneous DHW |
China RoHS compliance | Out of scope |
Description | WL35 XB37M60 ECL310/A266 |
DHW Control type | Electronic |
DHW controller name | ECL 310/VM2/AMV30 |
DHW HEX type | XB37M-1 60 |
HEX DHW brazing material | Copper |
HEX DHW type | XB37M-1 60 |
In scope of WEEE and contain batteries | No |
Number of households [Max] | 78 |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | M60 |
Supply temperature construction [˚C] | 110 °C |
Type | WL35 |