VX Solo 22, Type 2, Heating controller name: ECL 310/AVQM/AMV10, DHW controller name: VM2 / AMV 30
145G4426
Product Type: VX Solo 22, Type 2, 16 bar, 120 °C, Pressure independent control valve, VM2 / AMV 30
Product Type: VX Solo 22, Type 2, 16 bar, 120 °C, Pressure independent control valve, VM2 / AMV 30
Gross weight | 52 Kilogram |
Net weight | 50 Kilogram |
EAN | 5715162519585 |
Gross weight | 52 Kilogram |
Net weight | 50 Kilogram |
EAN | 5715162519585 |
Application type | Indirect Heating & Instantaneous DHW |
Capacity [kW] | 44 kW |
Connection direction | Bottom |
Description | VX Solo 22 XB37M40 (44) 310/A230 ISO Std |
DHW controller name | VM2 / AMV 30 |
Heating circuit - control | Pressure independent control valve |
Heating control type | Electronic |
Heating controller name | ECL 310/AVQM/AMV10 |
Heating HEX type | XB37M-1 40 |
HEX heating brazing material | Copper |
HEX heating type | XB37M-1 40 |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 2 |
Supply temperature construction [˚C] | 120 °C |
Type | VX Solo 22 |
Application type | Indirect Heating & Instantaneous DHW |
Capacity [kW] | 44 kW |
Connection direction | Bottom |
Description | VX Solo 22 XB37M40 (44) 310/A230 ISO Std |
DHW controller name | VM2 / AMV 30 |
Heating circuit - control | Pressure independent control valve |
Heating control type | Electronic |
Heating controller name | ECL 310/AVQM/AMV10 |
Heating HEX type | XB37M-1 40 |
HEX heating brazing material | Copper |
HEX heating type | XB37M-1 40 |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 2 |
Supply temperature construction [˚C] | 120 °C |
Type | VX Solo 22 |