VXe Solo H, Type 2, Heating controller name: ECL 310/AVQM/AMV 150
145F4509
Product Type: VXe Solo H, Type 2, 16 bar, 120 °C, ECL 310/AVQM/AMV 150
Product Type: VXe Solo H, Type 2, 16 bar, 120 °C, ECL 310/AVQM/AMV 150
Gross weight | 38 Kilogram |
Net weight | 36 Kilogram |
EAN | 5715162877029 |
Gross weight | 38 Kilogram |
Net weight | 36 Kilogram |
EAN | 5715162877029 |
Application type | Indirect Heating |
Capacity [kW] | 30 kW |
Connection direction | Bottom |
Description | VXe Solo H, Type 2, ECL310/P330, with HM |
Heating circuit - control | ECL 310/AVQM/AMV 150 |
Heating control type | Electronic |
Heating controller name | ECL 310/AVQM/AMV 150 |
Heating HEX type | XB06H-1 40 |
HEX heating brazing material | Copper |
HEX heating type | XB06H-1 40 |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 2 |
Supply temperature construction [˚C] | 120 °C |
Type | VXe Solo H |
Application type | Indirect Heating |
Capacity [kW] | 30 kW |
Connection direction | Bottom |
Description | VXe Solo H, Type 2, ECL310/P330, with HM |
Heating circuit - control | ECL 310/AVQM/AMV 150 |
Heating control type | Electronic |
Heating controller name | ECL 310/AVQM/AMV 150 |
Heating HEX type | XB06H-1 40 |
HEX heating brazing material | Copper |
HEX heating type | XB06H-1 40 |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 2 |
Supply temperature construction [˚C] | 120 °C |
Type | VXe Solo H |