VXe Solo HWS, Type 2, Heating controller name: ECL 310/AVQM/AMV 150
145F4508
Product Type: VXe Solo HWS, Type 2, 16 bar, 120 °C, ECL 310/AVQM/AMV 150
Product Type: VXe Solo HWS, Type 2, 16 bar, 120 °C, ECL 310/AVQM/AMV 150
Gross weight | 25 Kilogram |
Net weight | 24 Kilogram |
EAN | 5715162875810 |
Gross weight | 25 Kilogram |
Net weight | 24 Kilogram |
EAN | 5715162875810 |
Application type | Indirect Heating & Secondary connections for DHW cylinder |
Capacity [kW] | 30 kW |
Description | VXe Solo HWS Type 2 ECL310/A237 with HM |
Heating circuit - control | ECL 310/AVQM/AMV 150 |
Heating control type | Electronic |
Heating controller name | ECL 310/AVQM/AMV 150 |
Heating HEX type | XB06H-1 40 |
HEX heating brazing material | Copper |
HEX heating type | XB06H-1 40 |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 2 |
Supply temperature construction [˚C] | 120 °C |
Type | VXe Solo HWS |
Application type | Indirect Heating & Secondary connections for DHW cylinder |
Capacity [kW] | 30 kW |
Description | VXe Solo HWS Type 2 ECL310/A237 with HM |
Heating circuit - control | ECL 310/AVQM/AMV 150 |
Heating control type | Electronic |
Heating controller name | ECL 310/AVQM/AMV 150 |
Heating HEX type | XB06H-1 40 |
HEX heating brazing material | Copper |
HEX heating type | XB06H-1 40 |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 2 |
Supply temperature construction [˚C] | 120 °C |
Type | VXe Solo HWS |