VXe Solo HWS, Type 1, Heating controller name: ECL 310/AVQM/AMV13 & VMV/AMV150, DHW controller name: ECL 310 + pump
145F4497
Product Type: VXe Solo HWS, Type 1, 16 bar, 120 °C, Pressure independent control valve, ECL 310 + pump
Product Type: VXe Solo HWS, Type 1, 16 bar, 120 °C, Pressure independent control valve, ECL 310 + pump
Gross weight | 40 Kilogram |
Net weight | 38 Kilogram |
EAN | 5702424685553 |
Gross weight | 40 Kilogram |
Net weight | 38 Kilogram |
EAN | 5702424685553 |
Application type | Indirect Heating & Secondary connections for DHW cylinder |
Capacity [kW] | 20 kW |
Connection direction | Bottom |
Description | VXe Solo HWS ECL310/A347 Type1 STW |
DHW controller name | ECL 310 + pump |
Heating circuit - control | Pressure independent control valve |
Heating control type | Electronic |
Heating controller name | ECL 310/AVQM/AMV13 & VMV/AMV150 |
Heating HEX type | XB06H-1 26 |
HEX heating brazing material | Copper |
HEX heating type | XB06H-1 26 |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 1 |
Supply temperature construction [˚C] | 120 °C |
Type | VXe Solo HWS |
Application type | Indirect Heating & Secondary connections for DHW cylinder |
Capacity [kW] | 20 kW |
Connection direction | Bottom |
Description | VXe Solo HWS ECL310/A347 Type1 STW |
DHW controller name | ECL 310 + pump |
Heating circuit - control | Pressure independent control valve |
Heating control type | Electronic |
Heating controller name | ECL 310/AVQM/AMV13 & VMV/AMV150 |
Heating HEX type | XB06H-1 26 |
HEX heating brazing material | Copper |
HEX heating type | XB06H-1 26 |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 1 |
Supply temperature construction [˚C] | 120 °C |
Type | VXe Solo HWS |