VXe Solo HWP HT, Type 2, Heating controller name: ECL 310/VM2/AMV13
145F4491
Product Type: VXe Solo HWP HT, Type 2, 25 bar, 130 °C, ECL 310 / VS 2 / AMV
Product Type: VXe Solo HWP HT, Type 2, 25 bar, 130 °C, ECL 310 / VS 2 / AMV
Gross weight | 39 Kilogram |
Net weight | 37 Kilogram |
EAN | 5702424682484 |
Gross weight | 39 Kilogram |
Net weight | 37 Kilogram |
EAN | 5702424682484 |
Application type | Indirect Heating & Primary connections for DHW cylinder |
Capacity [kW] | 47 kW |
Connection direction | Bottom |
Description | VXe Solo HWP HT, ECL310/A337, Type 2, with safety function for heating circuit |
Heating circuit - control | ECL 310 / VS 2 / AMV |
Heating control type | Electronic |
Heating controller name | ECL 310/VM2/AMV13 |
Heating HEX type | XB06H-1 40 |
HEX heating brazing material | Copper |
HEX heating type | XB06H-1 40 |
Pressure nominal primary [bar] | 25 bar |
Product group | Small Stations |
Station size type | Type 2 |
Supply temperature construction [˚C] | 130 °C |
Type | VXe Solo HWP HT |
Application type | Indirect Heating & Primary connections for DHW cylinder |
Capacity [kW] | 47 kW |
Connection direction | Bottom |
Description | VXe Solo HWP HT, ECL310/A337, Type 2, with safety function for heating circuit |
Heating circuit - control | ECL 310 / VS 2 / AMV |
Heating control type | Electronic |
Heating controller name | ECL 310/VM2/AMV13 |
Heating HEX type | XB06H-1 40 |
HEX heating brazing material | Copper |
HEX heating type | XB06H-1 40 |
Pressure nominal primary [bar] | 25 bar |
Product group | Small Stations |
Station size type | Type 2 |
Supply temperature construction [˚C] | 130 °C |
Type | VXe Solo HWP HT |