VXe Solo H HT, Type 1, Heating controller name: ECL 310/AVQM/AMV150
145F4482
Product Type: VXe Solo H HT, Type 1, 25 bar, 130 °C, ECL 310 / AVQM / AMV
Product Type: VXe Solo H HT, Type 1, 25 bar, 130 °C, ECL 310 / AVQM / AMV
Gross weight | 38 Kilogram |
Net weight | 36 Kilogram |
EAN | 5702424682422 |
Gross weight | 38 Kilogram |
Net weight | 36 Kilogram |
EAN | 5702424682422 |
Application type | Indirect heating |
Capacity [kW] | 25 kW |
Connection direction | Bottom |
Description | VXe Solo H HT, ECL310/A237, Type 1 |
Heating circuit - control | ECL 310 / AVQM / AMV |
Heating control type | Electronic |
Heating controller name | ECL 310/AVQM/AMV150 |
Heating HEX type | XB06H-1 26 |
HEX heating brazed/gasketed material | Brazed copper |
Pressure nominal primary [bar] | 25 bar |
Product group | Small Stations |
Station size type | Type 1 |
Supply temperature construction [˚C] | 130 °C |
Type | VXe Solo H HT |
Application type | Indirect heating |
Capacity [kW] | 25 kW |
Connection direction | Bottom |
Description | VXe Solo H HT, ECL310/A237, Type 1 |
Heating circuit - control | ECL 310 / AVQM / AMV |
Heating control type | Electronic |
Heating controller name | ECL 310/AVQM/AMV150 |
Heating HEX type | XB06H-1 26 |
HEX heating brazed/gasketed material | Brazed copper |
Pressure nominal primary [bar] | 25 bar |
Product group | Small Stations |
Station size type | Type 1 |
Supply temperature construction [˚C] | 130 °C |
Type | VXe Solo H HT |