VXe Solo H OP HT, Type 2, Heating controller name: ECL 310/AVQM/AMV13

145F4481

Product Type: VXe Solo H OP HT, Type 2, 25 bar, 130 °C, ECL 310 / AVQM / AMV

Product details

Gross weight 39 Kilogram
Net weight 37 Kilogram
EAN 5702424659752

 

Application type Indirect Heating
Capacity [kW] 47 kW
Connection direction Bottom
Description VXe Solo H OP HT, ECL310, Type 2, with safety function
Heating circuit - control ECL 310 / AVQM / AMV
Heating control type Electronic
Heating controller name ECL 310/AVQM/AMV13
Heating HEX type XB06H-1 26
HEX heating brazing material Copper
HEX heating type XB06H-1 40
In scope of WEEE and contain batteries No
Pressure nominal primary [bar] 25 bar
Product group Small Stations
Station size type Type 2
Supply temperature construction [˚C] 130 °C
Type VXe Solo H OP HT

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality