VXe Solo HWS HT, Type 2, Heating controller name: ECL 310/AVQM/AMV150, DHW controller name: ECL 310 + pump
145F4477
Product Type: VXe Solo HWS HT, Type 2, 16 bar, 120 °C, ECL 310 / AVQM / AMV, ECL 310 + pump
Product Type: VXe Solo HWS HT, Type 2, 16 bar, 120 °C, ECL 310 / AVQM / AMV, ECL 310 + pump
Gross weight | 39 Kilogram |
Net weight | 37 Kilogram |
EAN | 5702424659714 |
Gross weight | 39 Kilogram |
Net weight | 37 Kilogram |
EAN | 5702424659714 |
Application type | Indirect Heating & Secondary connections for DHW cylinder |
Capacity [kW] | 47 kW |
Connection direction | Bottom |
Description | VXe Solo HWS HT, ECL310/A237, Type 2 |
DHW controller name | ECL 310 + pump |
Heating circuit - control | ECL 310 / AVQM / AMV |
Heating control type | Electronic |
Heating controller name | ECL 310/AVQM/AMV150 |
Heating HEX type | XB06H-1 40 |
HEX heating brazing material | Copper |
HEX heating type | XB06H-1 40 |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 2 |
Supply temperature construction [˚C] | 120 °C |
Type | VXe Solo HWS HT |
Application type | Indirect Heating & Secondary connections for DHW cylinder |
Capacity [kW] | 47 kW |
Connection direction | Bottom |
Description | VXe Solo HWS HT, ECL310/A237, Type 2 |
DHW controller name | ECL 310 + pump |
Heating circuit - control | ECL 310 / AVQM / AMV |
Heating control type | Electronic |
Heating controller name | ECL 310/AVQM/AMV150 |
Heating HEX type | XB06H-1 40 |
HEX heating brazing material | Copper |
HEX heating type | XB06H-1 40 |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 2 |
Supply temperature construction [˚C] | 120 °C |
Type | VXe Solo HWS HT |