Vxe SLS, Type 1-1, Heating controller name: ECL 310/AHQM/AMV150, DHW controller name: ECL 310/AHQM/AMV150
145F4463
Product Type: Vxe SLS, Type 1-1, 16 bar, 120 °C, Pressure independent control valve, ECL 310/AHQM/AMV150
Product Type: Vxe SLS, Type 1-1, 16 bar, 120 °C, Pressure independent control valve, ECL 310/AHQM/AMV150
Gross weight | 40 Kilogram |
Net weight | 38 Kilogram |
Volume | 1.794 Hectoliter |
EAN | 5702424628192 |
Gross weight | 40 Kilogram |
Net weight | 38 Kilogram |
Volume | 1.794 Hectoliter |
EAN | 5702424628192 |
Application type | Indirect Heating & DHW Charging |
Description | VXe-SLS ECL310/A247, Type 1/1 |
DHW Control type | Electronic |
DHW controller name | ECL 310/AHQM/AMV150 |
DHW HEX type | XB06H-1 26 |
Heating circuit - control | Pressure independent control valve |
Heating control type | Electronic |
Heating controller name | ECL 310/AHQM/AMV150 |
Heating HEX type | XB06H-1 26 |
HEX DHW brazing material | Copper |
HEX DHW type | XB06H-1 26 |
HEX heating brazing material | Copper |
HEX heating type | XB06H-1 26 |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1-1 |
Supply temperature construction [˚C] | 120 °C |
Type | Vxe SLS |
Application type | Indirect Heating & DHW Charging |
Description | VXe-SLS ECL310/A247, Type 1/1 |
DHW Control type | Electronic |
DHW controller name | ECL 310/AHQM/AMV150 |
DHW HEX type | XB06H-1 26 |
Heating circuit - control | Pressure independent control valve |
Heating control type | Electronic |
Heating controller name | ECL 310/AHQM/AMV150 |
Heating HEX type | XB06H-1 26 |
HEX DHW brazing material | Copper |
HEX DHW type | XB06H-1 26 |
HEX heating brazing material | Copper |
HEX heating type | XB06H-1 26 |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1-1 |
Supply temperature construction [˚C] | 120 °C |
Type | Vxe SLS |