VXe Solo H, Type 2, Heating controller name: ECL 310/AVQM/AMV150

145F4450

Product Type: VXe Solo H, Type 2, 16 bar, 120 °C, Pressure independent control valve

Product details

Gross weight 47 Kilogram
Net weight 40 Kilogram
EAN 5702424599409

 

Application type Indirect Heating
Capacity [kW] 30 kW
China RoHS compliance Out of scope
Description VXe Solo H OP, Type 2, ECL310/P330, HM
Heating circuit - control Pressure independent control valve
Heating control type Electronic
Heating controller name ECL 310/AVQM/AMV150
Heating HEX type XB06H-1 40
HEX heating brazing material Copper
In scope of WEEE and contain batteries No
Pressure nominal primary [bar] 16 bar
Product group Small Stations
Station size type Type 2
Supply temperature construction [˚C] 120 °C
Type VXe Solo H

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality