VXe Solo HWP (A237), Type 1, Heating controller name: ECL 310/VS2/AMV13
145F4447
Product Type: VXe Solo HWP (A237), Type 1, 16 bar, 120 °C, ECL 310 / VS 2 / AMV
Product Type: VXe Solo HWP (A237), Type 1, 16 bar, 120 °C, ECL 310 / VS 2 / AMV
Gross weight | 39 Kilogram |
Net weight | 37 Kilogram |
Volume | 1.794 Hectoliter |
EAN | 5702424285159 |
Gross weight | 39 Kilogram |
Net weight | 37 Kilogram |
Volume | 1.794 Hectoliter |
EAN | 5702424285159 |
Application type | Indirect Heating & Primary connections for DHW cylinder |
Capacity [kW] | 20 kW |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
Description | VXe Solo HWP, ECL310/A237, Type 1, with safety function for heating circuit |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Heating circuit - control | ECL 310 / VS 2 / AMV |
Heating control type | Electronic |
Heating controller name | ECL 310/VS2/AMV13 |
Heating HEX type | XB06H-1 26 |
HEX heating brazing material | Copper |
HEX heating type | XB06H-1 26 |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1 |
Supply temperature construction [˚C] | 120 °C |
Type | VXe Solo HWP (A237) |
Application type | Indirect Heating & Primary connections for DHW cylinder |
Capacity [kW] | 20 kW |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
Description | VXe Solo HWP, ECL310/A237, Type 1, with safety function for heating circuit |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Heating circuit - control | ECL 310 / VS 2 / AMV |
Heating control type | Electronic |
Heating controller name | ECL 310/VS2/AMV13 |
Heating HEX type | XB06H-1 26 |
HEX heating brazing material | Copper |
HEX heating type | XB06H-1 26 |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1 |
Supply temperature construction [˚C] | 120 °C |
Type | VXe Solo HWP (A237) |