VXe Solo H OP, Type 2, Heating controller name: ECL 310/AVQM/AMV10

145F4438

Product Type: VXe Solo H OP, Type 2, 16 bar, 120 °C, ECL 310 / AVQM / AMV

Product details

Gross weight 39 Kilogram
Net weight 37 Kilogram
EAN 5702424596521

 

Application type Indirect Heating
Capacity [kW] 30 kW
China RoHS compliance Out of scope
Connection direction Bottom
Description VXe Solo H OP, ECL310, Type 2
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Heating circuit - control ECL 310 / AVQM / AMV
Heating control type Electronic
Heating controller name ECL 310/AVQM/AMV10
Heating HEX type XB06H-1 40
HEX heating brazing material Copper
HEX heating type XB06H-1 40
In scope of WEEE and contain batteries No
Pressure nominal primary [bar] 16 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 2
Supply temperature construction [˚C] 120 °C
Type VXe Solo H OP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality