Akva Lux II VX, Type 1-1
145F4345
Product Type: Akva Lux II VX, Type 1-1, 16 bar, 110 °C, ECL 310 / AHQM / AMV
Product Type: Akva Lux II VX, Type 1-1, 16 bar, 110 °C, ECL 310 / AHQM / AMV
Gross weight | 47 Kg |
Net weight | 45 Kg |
EAN | 5714279482812 |
Gross weight | 47 Kg |
Net weight | 45 Kg |
EAN | 5714279482812 |
Application type | Indirect Heating & Instantaneous DHW |
China RoHS compliance | Out of scope |
Description | Akva Lux II VX, VS2/TC200, Type H1 - W1 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Heating circuit - control | ECL 310 / AHQM / AMV |
Heating HEX type | XB06H-1 26 |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1-1 |
Supply temperature construction [˚C] | 110 °C |
Type | Akva Lux II VX |
Application type | Indirect Heating & Instantaneous DHW |
China RoHS compliance | Out of scope |
Description | Akva Lux II VX, VS2/TC200, Type H1 - W1 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Heating circuit - control | ECL 310 / AHQM / AMV |
Heating HEX type | XB06H-1 26 |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1-1 |
Supply temperature construction [˚C] | 110 °C |
Type | Akva Lux II VX |