VX Solo II HWS, Type 2, Heating controller name: ECL 310/AHQM/AMV13 & VMV/AMV150, DHW controller name: ECL 310 + pump
145F4335
Product Type: VX Solo II HWS, Type 2, 16 bar, 110 °C, ECL 310 / VMV / AMV, ECL 310 + pump
Product Type: VX Solo II HWS, Type 2, 16 bar, 110 °C, ECL 310 / VMV / AMV, ECL 310 + pump
Gross weight | 40 Kilogram |
Net weight | 38 Kilogram |
EAN | 5714279483017 |
Gross weight | 40 Kilogram |
Net weight | 38 Kilogram |
EAN | 5714279483017 |
Application type | Indirect Heating & Secondary connections for DHW cylinder |
Capacity [kW] | 30 kW |
China RoHS compliance | Out of scope |
Connection direction | Top and bottom |
Description | VX-Solo II HWS, ECL310/A347, Type 2, with cover, with safety function |
DHW controller name | ECL 310 + pump |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Heating circuit - control | ECL 310 / VMV / AMV |
Heating control type | Electronic |
Heating controller name | ECL 310/AHQM/AMV13 & VMV/AMV150 |
Heating HEX type | XB06H-1 40 |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 2 |
Supply temperature construction [˚C] | 110 °C |
Type | VX Solo II HWS |
Application type | Indirect Heating & Secondary connections for DHW cylinder |
Capacity [kW] | 30 kW |
China RoHS compliance | Out of scope |
Connection direction | Top and bottom |
Description | VX-Solo II HWS, ECL310/A347, Type 2, with cover, with safety function |
DHW controller name | ECL 310 + pump |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Heating circuit - control | ECL 310 / VMV / AMV |
Heating control type | Electronic |
Heating controller name | ECL 310/AHQM/AMV13 & VMV/AMV150 |
Heating HEX type | XB06H-1 40 |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 2 |
Supply temperature construction [˚C] | 110 °C |
Type | VX Solo II HWS |